ND NTech Villa Double Balcony door (security)
NorDan

ND NTech Villa Double Balcony door (security)

NorDan NTech Villa – Double, Balcony door (security) – BX 

NorDan double balcony doors can be delivered symmetrically or asymmetrically divided. 
The door design can be customized to suit your project with fully glazed and insulated panel options.

Specification
  • Product features
    Energy saving – 0.9–1.2 W/m2K
    Fire resistance availability – No
    Watertightness – Class 9A, EN 12208
    Passive availability – no, lowest U-value 0.9 W/m2K

    Technical specification 
    Glass – 6-16G-ES4 (double)/4ES-16G-4-16G-ES4 (triple)
    Exterior material – Timber / Aluminium clad timber
    Interior material – Timber 
    Child safety – Yes, as standard
    Escape route – Yes 
    Ventilation – Yes 
    Burglar resistance – Yes, Secured by Design accredited
    Timber protection – Yes, vacuum impregnated
    Ironmongery – NDH hinge

    Limit value
    Frame width –  92mm or 105mm (Timber), 100mm or 113mm (Timber/Alu)
    Width – Min. 988 mm – Max. 2088mm
    Height – Min. 1388mm – Max. 2537mm
    Width + Height – Max. 4600mm
    Sash weight – Max. 110kg

Technical specification
  • Unique ref.NORDAN-BX
  • Collection setNorDan
  • CollectionNTech Villa
  • TypeObject (single object)
  • Date of publishing2022-07-14
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryDoors - Door sets

Region availability

Europe
Denmark
Norway
Sweden