Publish your products
ND NTech Villa Fixed frame-BL
NorDan

ND NTech Villa Fixed frame-BL

NorDan NTech – Fixed light – BL

Enjoy a multitude of options with a fixed light window.  Choose from a variety of shapes, and adapt them to your needs. Fixed light windows allow extensive use of large glass areas and particular architectural styles. Personal safety, escape routes and the possibility of washing must always be considered before choosing a fixed light window. This window is also available as a smart solution for inside the building to create additional screening options or designs. 

Specification
  • Product features
    Energy saving U-value: 0.7 to 1.2 W/m2K
    Cleaning – Only from the outside
    Entry sound reduction – Rw 37dB Rw+Ctr 32dB
    Fire resistance availability – EI30/EI60 certified
    Watertightness – Class 9A, EN 12208
    Passive availability – Yes

    Technical specification
    Glass – 6-16G-ES4 (double)/4ES-16G-4-16G-ES4 (triple)
    Exterior material – Timber / Aluminium clad timber
    Interior material – Timber
    Child safety – Yes, as standard
    Escape route – No
    Ventilation – No
    Burglar resistance – Yes, Secured by Design accredited
    Timber protection – Yes, vacuum impregnated
    Ironmongery – No

    Limit value
    Frame width –  92mm or 105mm (Timber), 100mm or 113mm (Timber/Alu)
    Width – Min. 188mm – Max. 4488mm. 
    Height – Min. 188mm – Max. 4488mm. 
    Width + Height – Max. 6000mm.
    Sash weight – Max. 300kg. 

Technical specification
  • Unique ref.NORDAN-BL
  • Product familyNorDan
  • Product groupNTech Villa
  • TypeObject (single object)
  • Date of publishing2022-07-15
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminum
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Denmark
Norway
Sweden