Publish your products
NTech One Bottomhinged
NorDan

NTech One Bottomhinged

NorDan NTech – ONE Bottomhinged – OB

Specification
  • Product features
    Energy saving U-value: 0.7 to 1.2 W/m2K
    Cleaning – Cleaning from the inside
    Sound reduction – Rw+Ctr up to 38db
    Fire resistance availability – No
    Watertightness Class – 9A, EN 12208
    Passive availability – Yes 

    Technical specification
    Glass – 6-16G-ES4 (double)/4ES-16G-4-16G-ES4 (triple)
    Exterior material – Timber / Aluminium clad timber
    Interior material – Timber
    Child safety – Yes, optional
    Escape route – Yes, size permitted
    Ventilation – Yes
    Burglar resistance – Yes, SBD/PAS24:2016 and 
    RC2 and RC2N in EN 1627: 2011 
    Timber protection – Yes, vacuum impregnated
    Ironmongery – Roto NT Designo

    Limit value
    Frame thickness – 105mm (Timber), 113mm (Timber/Alu)
    Width – Min. 535 mm – Max. 1483mm
    Height – Min. 488mm – Max. 1301mm 
    Width + Height – Max. 2786mm
    Sash weight – Max. 80kg

Technical specification
  • Unique ref.NORDAN-EN-OB
  • Product familyNorDan
  • Product groupNTech
  • TypeObject (single object)
  • Date of publishing2021-03-04
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryWood
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Hopper Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Estonia
Ireland
Latvia
Lithuania
Poland
United Kingdom