Publish your products
Mild Steel 2 mm Duct FB, L=1m

Mild Steel 2 mm Duct FB, L=1m

• Welded duct with clipped edge.
• Steel quality SS1312.
• Base and top coat in RAL 7032 grey, 50 microns.
• Max. working temperature of the surface treatment is 80°C.
• For assembly of duct and fittings with clipped edge use FSFE or FSDB Clips.
• For diameters up to 1000 mm.

ORDER EXAMPLE:
Duct W MS 2mm 450FB L=1m RAL 7032

Specification
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    100MS2mm10004,98240020909‍
    120MS2mm10005,98240020912‍
    125MS2mm10006,28240020915‍
    140MS2mm10006,98240020918‍
    150MS2mm10007,48240020921‍
    160MS2mm10007,98240020924‍
    180MS2mm10008,98240020927‍
    200MS2mm10009,98240020930‍
    225MS2mm100011,18240020933‍
    250MS2mm100012,38240020936‍
    300MS2mm100014,88240020939‍
    315MS2mm100015,58240020942‍
    350MS2mm100017,38240020945‍
    400MS2mm100019,78240020948‍
    450MS2mm100022,28240020951‍
    500MS2mm100024,68240020954‍
    550MS2mm100027,18240020957‍
    600MS2mm100029,68240020960‍
    630MS2mm100031,18240020963‍
    650MS2mm1000328240020966‍
    700MS2mm100034,58240020969‍
    750MS2mm1000378240020972‍
    800MS2mm100039,48240020975‍
    850MS2mm100041,98240020978‍
    900MS2mm100044,48240020981‍
    950MS2mm100046,88240020984‍
    1000MS2mm100049,38240020987‍
Technical specification
  • Unique ref.en-2mm-ms-duct-fb-l-1m
  • Product familyMild Steel
  • Product groupDuct & Clips
  • TypeObject (single object)
  • Date of publishing2024-07-11
  • Edition number1
Related
  • Material mainMild Steel
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit