Nordfab ducting is used in dust, mist, and fume collection systems. Contaminated air from machinery or processes is conveyed through pipe and other Nordfab® ducting from machinery or processes to a collector / filter, resulting in cleaner air in workspaces.
Nordfab® Flanged Duct Pipe is used when the pipe size must be greater than 24″ diameter or when flanged connections are required.
The rotational industry-standard Angle Flanges on our Flanged Pipes are retained by Van Stone lips on the pipe ends. Pipe length is nominally 5′.
Our Flanged Pipe has a laser welded seam which provides a leak-free seal. Elimination of air leakage makes a dust collection system more efficient, providing savings on energy costs.
Contact Nordfab or your local Nordfab dealer for assistance with optional end types, larger sizes, and material / gauge options.
Region availability
| North America |
|---|
Belize |
Bermuda |
British Virgin Islands |
Canada |
Collectivity of Saint Martin |
Costa Rica |
Mexico |
Panama |
Puerto Rico |
United States |