Publish your products
Flanged Tubed Elbow

Flanged Tubed Elbow

Flanged Tubed Elbows allow airflow direction change in a line of dust collection ducting. Angle Flanges are attached loosely and retained via a vanstone lip.

Tubed elbows are air flow directional (collar on outside of tube for outlet and collar on inside of tube for inlet).

Tubed Elbows, also referred to as tubed bends, are available in 90°, 60°, 45°, and 30° with a radius of 1.5, and long radius 2.5.

  • Available in Galvanized and 304SS (item numbers shown below)
  • Available with other end styles. Please specify direction if ordering mixed end styles.

Contact Nordfab or your local Nordfab dealer for assistance with larger sizes and material / gauge options.

Learn more about the benefits and availability of heavy gauge ducting from Nordfab

Specification
  • ø A inAngle degreeCenter line radiusMaterialThicknessWeight (lbs)Legacy Item No.Item No.
    3901.5Galv16ga4.93814-0390-104500‍8010007403‍
    3601.5Galv16ga4.93814-0360-104500‍8010007402‍
    3451.5Galv16ga4.93814-0345-104500‍8010007401‍
    3301.5Galv16ga4.93814-0330-104500‍8010007400‍
    4901.5Galv16ga6.73814-0490-106000‍8010007407‍
    4601.5Galv16ga6.73814-0460-106000‍8010007406‍
    4451.5Galv16ga6.73814-0445-106000‍8010007405‍
    4301.5Galv16ga6.73814-0430-106000‍8010007404‍
    5901.5Galv14ga9.763814-0590-107500‍8010007411‍
    5601.5Galv14ga9.763814-0560-107500‍8010007410‍
    5451.5Galv14ga9.763814-0545-107500‍8010007409‍
    5301.5Galv14ga9.763814-0530-107500‍8010007408‍
    6901.5Galv14ga13.013814-0690-109000‍8010007415‍
    6601.5Galv14ga13.013814-0660-109000‍8010007414‍
    6451.5Galv14ga13.013814-0645-109000‍8010007413‍
    6301.5Galv14ga13.013814-0630-109000‍8010007412‍
    8901.5Galv14ga18.83814-0890-112000‍8010007419‍
    8601.5Galv14ga18.83814-0860-112000‍8010007418‍
    8451.5Galv14ga18.83814-0845-112000‍8010007417‍
    8301.5Galv14ga18.83814-0830-112000‍8010007416‍
    3901.5304SS14ga6.43814-0390-204500‍8010007443‍
    3601.5304SS14ga6.43814-0360-204500‍8010007442‍
    3451.5304SS14ga6.43814-0345-204500‍8010007441‍
    3301.5304SS14ga6.43814-0330-204500‍8010007440‍
    4901.5304SS14ga8.73814-0490-206000‍8010007447‍
    4601.5304SS14ga8.73814-0460-206000‍8010007446‍
    4451.5304SS14ga8.73814-0445-206000‍8010007445‍
    4301.5304SS14ga8.73814-0430-206000‍8010007444‍
    5901.5304SS14ga13.713814-0590-207500‍8010007451‍
    5601.5304SS14ga13.713814-0560-207500‍8010007450‍
    5451.5304SS14ga13.613814-0545-207500‍8010007449‍
    5301.5304SS14ga13.613814-0530-207500‍8010007448‍
    6901.5304SS14ga17.513814-0690-209000‍8010007455‍
    6601.5304SS14ga17.513814-0660-209000‍8010007454‍
    6451.5304SS14ga17.513814-0645-209000‍8010007453‍
    6301.5304SS14ga17.513814-0630-209000‍8010007452‍
    8901.5304SS14ga28.83814-0890-212000‍8010007459‍
    8601.5304SS14ga28.83814-0860-212000‍8010007458‍
    8451.5304SS14ga28.83814-0845-212000‍8010007457‍
    8301.5304SS14ga28.83814-0830-212000‍8010007456‍
Technical specification
  • Unique ref.flanged-tubed-elbow
  • Product familyFlanged Ducting
  • Product groupElbows
  • TypeObject (single object)
  • Date of publishing2025-04-10
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel 304
Classification
  • BIMobject CategoryHVAC - Dust Collection
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Belize
Bermuda
British Virgin Islands
Canada
Collectivity of Saint Martin
Costa Rica
Mexico
Panama
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit