Chicago II fireplace
Nordpeis

Chicago II fireplace

An elegant wood burning fire suitable for modern, energy efficient homes.
Technical specification
  • Unique ref.nordpeis_chicago_II_high
  • Collection setFire places
  • CollectionChicago
  • TypeObject (single object)
  • Date of publishing2016-12-22
  • Edition number1
  • Height (mm)2385
  • Width (mm)620
  • Depth (mm)620
Related
  • Material mainConcrete
  • Material secondaryGlass
  • Designed inNorway
  • Manufactured inPoland
  • Weight Net (Kg)343
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater

Region availability

Europe
Norway
Sweden
Germany
Finland
France