SD C70 dB+ 3/3 S150, Fire resistance EI 90/120, Sound reduction R'w 67SD C70 dB+ 3/3 S150, Fire resistance EI 90/120, Sound reduction R'w 67
View previous images
View next images
Norgips

SD C70 dB+ 3/3 S150, Fire resistance EI 90/120, Sound reduction R'w 67

With Norgips drywall on steel frame profiles, all requirements of lightweight, non-load bearing walls can be achieved. The Db+ wall system is tested both theoretically and practically, and subject to a variety of wall types with well-documented properties. This makes it easy to choose the type of wall that is needed for all types of aplications. The feature set, combined with quick and easy installation, has made Norgips wall system popular, and with a wide range of applications. The system is also suitable for renovation work. Moreover, it can be used for special designs like curved walls, x-ray shielding, burglary etc.
Technical specification
  • Unique ref.SD-C70-db-3-3-S150
  • Collection setWalls
  • CollectionW115
  • TypeObject (single object)
  • Date of publishing2014-07-30
  • Edition number2
  • Depth (mm)225
Related
  • Material mainPlaster
  • Material secondarySteel
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryWalls - Partitions
  • IFC classificationWall
  • UNSPSC nameWallboard
  • UNSPSC code30161501
  • Uniclass 1.4 CodeJK10
  • Uniclass 1.4 DescriptionPlasterboard dry lining/partitions/ceilings
  • Uniclass 2.0 CodeSS-25-12-65-65
  • Uniclass 2.0 DescriptionPlasterboard Panel Partition Systems
  • NBS Reference Code25-12-65-65
  • NBS Reference DescriptionPlasterboard Panel Partition Systems

Region availability

Europe
Sweden
Norway