SD C95dB+ 2/2 S200, Fire resistance EI 90/120, Sound reduction R'w 63

Unique ref.:   SD-C95-db-2-2-S200

Brand: Norgips
Product family: Walls
Product group: W115
Designed in: Norway
Manufactured in: Norway
Date of publishing:2014-07-30
Edition number: 2
Depth (mm): 250

Product description

With Norgips drywall on steel frame profiles, all requirements of lightweight, non-load bearing walls can be achieved. The Db+ wall system is tested both theoretically and practically, and subject to a variety of wall types with well-documented properties. This makes it easy to choose the type of wall that is needed for all types of aplications. The feature set, combined with quick and easy installation, has made Norgips wall system popular, and with a wide range of applications. The system is also suitable for renovation work. Moreover, it can be used for special designs like curved walls, x-ray shielding, burglary etc.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/norgips/product/sd-c95-db-2-2-s200

BIMobjects download center

Revit Revit
Project file contains all Norgips dB+ walls Download file
ARCHICAD ARCHICAD
Note: The ArchiCAD object contains the entire Norgips dB+ range Download file
ArchiCAD AAT file ArchiCAD AAT file
AAT for ArchiCAD 17 and later Download file

Related information

Material main: Plaster
Material secondary: Steel

Classification

BIMobject Category: Walls - Partitions
IFC classification: Wall
UNSPSC name: Wallboard
UNSPSC code: 30161501
Code: JK10
Description: Plasterboard dry lining/partitions/ceilings
Code: SS-25-12-65-65
Description: Plasterboard Panel Partition Systems
Code: 25-12-65-65
Description: Plasterboard Panel Partition Systems

Europe

  • Norway
  • Sweden