Publish your products
Cavere Backrest 825x200x150
Cavere Backrest 825x200x150
Cavere Backrest 825x200x150
Cavere Backrest 825x200x150
    Normbau

    Cavere Backrest 825x200x150

    paddded backresti in color black Overall dimensions 825 x 200mm, dimensions of backrest 400mm x 200mm, aluminium mounting plate for fixing the 2 lift-up support rails 700 mm apart, scratch-resistant powder coating with antibacterial protection, available in the Cavere® colour range, Centrically aligned backrest, padded, made of PUR integral foam. For wall mounting above a WC to standard DIN 18024/18040, concealed screw fixing. The mounting kit should be ordered separately to suit the type of wall. We advice 7470010, 747020, 747030, 7470030,747040 oder 747050.
    Technical specification
    • Unique ref.7841320
    • Product familyCavere Care
    • Product groupCavere
    • TypeObject (single object)
    • Date of publishing2019-01-17
    • Edition number1
    • Height (mm)160
    • Width (mm)825
    • Depth (mm)200
    Related
    • Material mainAluminum
    • Weight Net (Kg)6960
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-25 45 11 21 13
    • OmniClass TitlePhysically Challenged Positioning Devices
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit