TE - Ceiling Mounted HumidifierTE - Ceiling Mounted HumidifierTE - Ceiling Mounted HumidifierTE - Ceiling Mounted Humidifier
View previous images
View next images
Nortec®

TE - Ceiling Mounted Humidifier

Condair TE Series Ceiling Mounted Evaporative Humidifier


The TE Series (Tile Evaporative) by Condair is a self-contained ceiling mounted humidifier that has been designed for ease of installation and retrofits, easy operation, reliability, and energy efficiency.

The TE Series is a simple solution to achieve precise humidity control for small and medium applications. This ceiling mounted, evaporative media humidifier has been specifically designed to provide humidification at a low cost. In fact, it is one of the lowest energy consuming humidifiers on the market, decreasing direct energy costs by 95%, when compared with steam humidifiers. When the TE Series humidifier is operating, dry air is drawn from the environment, passing through a wetted media cassette, where water is evaporated into the air stream.


The TE series is a direct feed system without water recirculation. For extended media life, the frequency of the drain can be adjusted according to the supply water quality which will help prolong media life.

Each unit is designed to humidify a space directly, and fits most standard suspended ceilings for discrete operation, saving space. The humidifier can also be installed in open ceilings. Control of the TE Series is made easy through a wall mounted remote controller, which includes an integrated humidistat.



Specification
  • Condair TE-05 120V 60 Hz:

    • Standard Humidification Capacity (Fan High): 4.85 lb/hr (2.2 l/h)
        • Standard Humidification Capacity (Fan Low): 2.43 lb/hr (1.1 l/h)
      Technical specification
      • Unique ref.te-05
      • Collection setAdiabatic Humidifiers
      • CollectionEvaporative Media
      • TypeObject (single object)
      • Date of publishing2022-02-14
      • Edition number1
      • Height (inches)18
      • Width (inches)26.4
      • Depth (inches)26.4
      Related
      • Material mainGalvanized steel
      • Material secondaryPlastic
      • Weight Net (Lbs)60
      Classification
      • BIMobject CategoryHVAC - HVAC
      • IFC classificationHumidifier
      • UNSPSC nameHumidifiers
      • UNSPSC code40101903
      • Uniclass 1.4 CodeL75422
      • Uniclass 1.4 DescriptionHumidifiers
      • Uniclass 2.0 CodePR-02-39-28
      • Uniclass 2.0 DescriptionEvaporative Humidifiers
      • Uniclass 2015 CodePr_65_67_39_28
      • Uniclass 2015 DescriptionEvaporative humidifiers
      • NBS Reference Code02-39-28
      • NBS Reference DescriptionEvaporative Humidifiers
      • CSI MasterFormat 2014 Code23 84 13
      • CSI MasterFormat 2014 TitleHumidifiers
      • OmniClass Number23-33 27 15
      • CSI UniFormat II CodeD3090
      • CSI UniFormat II TitleOther HVAC Systems & Equipment

      Region availability

      North America
      United States
      Canada