Northgate Hadar 200 Fixed Curtain Track

Unique ref.: Hadar200
Brand: Northgate
Product family: Window equipment
Product group: Fixed curtain track
Date of publishing: 2016-02-02
Edition number: 1
Type: Object (single object)
The Hadar 200 window curtain track is a white powder-coated aluminium track which is lightweight yet strong, and with roller runners is ideally suited for ease of use in all hand-drawn curtain applications. Tests have shown that for anti-ligature purposes it is most important that the complete track collapses leaving no point of ligature. Even where a fixed track provides no ligature points, heavy weights can be suspended from the curtains which in turn is a serious potential risk. With the Hadar 200 the track and curtain together will part from the Hadar 200 brackets under abnormal load and can be simply and quickly reinstated.

Aluminium track with white powder-coated finish. Incorporating low friction roller runners at 16 per metre and magnetic wall-fix or top-fix brackets as necessary, spaced in accordance with manufacturers recommendations. Fitting to be carried out by trained and accredited personnel.


Material main: Aluminium
Material secondary: Aluminium
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Medical - All Medical
IFC classification: Object
UNSPSC name: Separators
UNSPSC code: 401617
Code: L87141
Description: Curtain tracks, rods, fittings
Code: PR-35-33-16
Description: Curtain Supports
Code: 35-33-16
Description: Curtain Supports
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description The Hadar 200 window curtain track is a white powder-coated aluminium track which is lightweight yet strong, and with roller runners is ideally suited for ease of use in all hand-drawn curtain applications. Even where a fixed track provides no ligature points, heavy weights can be suspended from the curtains which in turn is a serious potential risk. With the Hadar 200 the track and curtain together will part from the Hadar 200 brackets under abnormal load and can then be simply and quickly reinstated.
Name Hadar 200 Fixed Curtain Track ; Northgate Hadar 200 Fixed Curtain Track
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Category Curtains & Tracking
Colour Silver/ White
Description The Hadar 200 window curtain track is a white powder-coated aluminium track which is lightweight yet strong, and with roller runners is ideally suited for ease of use in all hand-drawn curtain applications. Even where a fixed track provides no ligature points, heavy weights can be suspended from the curtains which in turn is a serious potential risk. With the Hadar 200 the track and curtain together will part from the Hadar 200 brackets under abnormal load and can then be simply and quickly reinstated.
Features Aluminium track with white powder-coated finish. Incorporating low friction roller runners at 16 per metre and magnetic wall-fix or top-fix brackets as necessary, spaced in accordance with manufacturers recommendations.
Finish Powder Coated
Manufacturer Northgate
Material Aluminium
Model Reference Hadar 200
Name Hadar 200 Fixed Curtain Track ; Northgate Hadar 200 Fixed Curtain Track
Warranty Description Lifetime (25 years)
Powered by BIMobject®