Northgate Hadar 500 Flexible Curtain Track

Unique ref.: Hadar500
Brand: Northgate
Product family: Window equipment
Product group: Flexible curtain track
Date of publishing: 2016-02-02
Edition number: 1
Type: Object (single object)
The Hadar 500 flexible window curtain track has been developed in response to HM Prison Service requirements and is constructed from a specially formulated plastic which is lightweight and strong, and utilises self-lubricating gliders for ease of use in all hand-drawn curtain applications. Tests have shown that for anti-ligature purposes it is most important that the complete track collapses leaving no point of ligature. Even where a fixed track provides no ligature points, heavy weights can be suspended from the curtains which in turn is a serious potential risk. With the Hadar 500 the track and curtain together will part from the brackets under abnormal load and can then be simply and quickly reinstated. Only for use with lightweight curtains and where the risk of violence precludes the use of the standard Hadar 200 fixed track.

White plastic track of special flexible plastic formulation complete with gliders at 16 per metre and magnetic wall-fix or top-fix brackets as necessary, spaced in accordance with manufacturers recommendations. Fitting to be carried out by trained and accredited personnel.


Material main: Aluminium
Material secondary: Aluminium
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Medical - All Medical
IFC classification: Object
UNSPSC name: Separators
UNSPSC code: 401617
Code: L87141
Description: Curtain tracks, rods, fittings
Code: PR-35-33-16
Description: Curtain Supports
Code: 35-33-16
Description: Curtain Supports
This product is available in:
Europe
  • United Kingdom

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description The Hadar 500 flexible window curtain track is constucted from a specially formulated plastic which is lightweight and stron, and utilises self-lubricating gliders for ease of use in all hand-drawn curtain applications. With the Hadar 500 the track and the curtain together will part from the brackets under abnormal load and can then be simply and quickly reinstated. Only for use with lightweight curtains and where the risk of violence precludes the use of the standard Hadar 200 fixed track.
Name Hadar 500 Flexible Curtain Track ; Northgate Hadar 500 Flexible Curtain Track
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Category Curtains & Tracking
Colour Silver/ White
Description The Hadar 500 flexible window curtain track is constucted from a specially formulated plastic which is lightweight and stron, and utilises self-lubricating gliders for ease of use in all hand-drawn curtain applications. With the Hadar 500 the track and the curtain together will part from the brackets under abnormal load and can then be simply and quickly reinstated. Only for use with lightweight curtains and where the risk of violence precludes the use of the standard Hadar 200 fixed track.
Features White plastic track of special flexible plastic formulation complete with gliders at 16 per metre and magnetic wall-fix or top-fix brackets as necessary, spaced in accordance with manufacturers recommendations.
Manufacturer Northgate
Material Plastic
Model Reference Hadar 500
Name Hadar 500 Flexible Curtain Track ; Northgate Hadar 500 Flexible Curtain Track
Warranty Description Lifetime (25 years)
Powered by BIMobject®