Publish your products
NFS2-640 Intelligent Fire Alarm Panel
Archived

NFS2-640 Intelligent Fire Alarm Panel

The NFS2-640 is engineered specifically for mid-size applications, and easily expanded via NOTIFIER’s intelligent
fire alarm network, NOTI-FIRE-NET, to accommodate future building expansion.
Adapts to Your Needs
The NFS2-640’s modular design maximizes flexibility
and allows customization to your specific fire protection
needs. And should those needs change in the future,
the NFS2-640 can adapt with the addition, removal,
or replacement of system modules.
Adapts to Your Environment
Using ONYX Intelligent Sensing algorithms - built into
every ONYX Series panel - the NFS2-640 learns the
environment in which the smoke sensors are installed.
The NFS2-640 self-optimizes each individual sensor
alarm thresholds to speed response times and minimize,
if not eliminate, nuisance alarms.
• 1 SLC expandable to 2
• 636 intelligent points (159 detectors/159 modules per SLC)
• 4 on-board NACs
• Optional integrated digital voice evacuation (DVC) support
• Networkable (NOTI-FIRE-NET)
• 80 or 640 character LCD display with QWERTY keypad
Technical specification
  • Unique ref.nfs2-640-fire-alarm-panel
  • Product familyAlarm Panels
  • Product groupONXY
  • TypeObject (single object)
  • Date of publishing2017-01-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationObject
  • ETIM CodeEC002685
  • ETIM NameCentral fire alarm system
  • UNSPSC nameFire alarm systems
  • UNSPSC code46191505
  • Uniclass 2015 CodePr_75_75_30_29
  • Uniclass 2015 DescriptionFire alarm panels
  • CSI MasterFormat 2014 Code10 44 13
  • CSI MasterFormat 2014 TitleFire Protection Cabinets
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels
  • CSI UniFormat II CodeD4030
  • CSI UniFormat II TitleFire Protection Specialties
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit