Publish your products
SIDE YOUNG 2G 77 corner entry - 2 hinged doors
Novellini

SIDE YOUNG 2G 77 corner entry - 2 hinged doors

Young 2G corner entry enclosure, 2 hinged doors. TO COMPLETE A CORNER ENTRY ORDER 2 SIDES. The shower enclosure that portrays the aesthetic and functional needs of the bathroom with linearity. Extremely adaptable thanks to its multiple corner or niche configurations, it allows to enhance the volumes according to the available possibilities, maximizing spaces even when they are very small. The doors can be hinged or folded and can be conbined with one or more fixed walls; the opening and closing system of lifting the door ensures simple cleaning and maintenance.  

Specification
  • Characteristics

    • Price range: Medium
    • Closure type: Hinged doors 
    • Form: Square 
    • Style: Essential 
    • Trim colour: White, Silver, Black, Chrome 
    • Glass: Clear, Aqua, Satin

    Sizes

    • Width of side 1: 57-103 cm
    • Width of side 2: 57-103 cm 
    • Entrance width: 69 - 130 cm 
    • Height: 200 cm 
    • Glass thickness: 6 mm
Technical specification
  • Unique ref.Y22G77L
  • Product familyYOUNG
  • Product groupYOUNG 2G
  • TypeObject (single object)
  • Date of publishing2020-08-24
  • Edition number1
  • Height (mm)2000
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationObject
  • ETIM CodeEC011609
  • ETIM NameBath
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodePr_40_20_76_07
  • Uniclass 2015 DescriptionBath panels
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-31 17 17
  • OmniClass TitleShower Enclosures
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

Europe
Austria
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Czech Republic
France
Germany
Greece
Hungary
Italy
Lithuania
Luxembourg
Montenegro
Netherlands
Norway
Poland
Romania
Russia
Slovakia
Slovenia
Spain
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit