Publish your products
Bloc porte battant 1 vantail F-Max
Bloc porte battant 1 vantail F-Max
Bloc porte battant 1 vantail F-Max
    Novoferm

    Bloc porte battant 1 vantail F-Max

    One swing panel fire door with 30 minutes, 1 or 2 hours fire protection. The fire resistance is guaranteed by an internal insulation. Door made with rust resistant steel rigidity internal frame, 2 rust resistant steel facings and many additionnal accessories. The door is tested et certificated in a laboratory wich writes the officially record. 3 types of door frames are availables to be installed on concrete wall or lightweight wall (paster partition). Many paint colors are availables to satisfy all styles of buildings or styles and bring an additionnal rust protection.
    Technical specification
    • Unique ref.NOV030001
    • TypeObject (single object)
    • Date of publishing2020-01-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPlaster
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit