Publish your products
National Guard L1900DKB18X18 L-1900DKB-18X18 Fusible Louver Steel 18 x 18", 18" Height, Bronze
National Guard L1900DKB18X18 L-1900DKB-18X18 Fusible Louver Steel 18 x 18", 18" Height, Bronze

    National Guard L1900DKB18X18 L-1900DKB-18X18 Fusible Louver Steel 18 x 18", 18" Height, Bronze

    This is louver steel 18. The product Length is 18. The product width is 18. Country of origin is United States.

    • This is louver steel 18
    • The product Length is 18
    • Country of Origin is United States

    As Featured On Amazon.com

    Technical specification
    • Unique ref.National-Guard-Products-L-1900-Louver-18x18-Bronze
    • Product familyLite Kits and Louvers
    • Product groupL-1900
    • TypeDocumentation (information only)
    • Date of publishing2019-03-05
    • Edition number1
    • Height (inches)18
    • Width (inches)18
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Louvers
    • UNSPSC nameLouvers
    • UNSPSC code30161901
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitleLouvers
    • OmniClass Number23-17 11 11 25 21
    • OmniClass TitleDoor Louvers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit