Publish your products
4U
4U
4U
4U
4U
    Nurus

    4U

    4U encourages socializing in shared areas. 4U has four sitting areas in different volumes and creates fun, joyful and live environments with its rich fabric and color options. 4U’s backrest support with adjustable height offers comfort and relaxation while resting, waiting to sitting around with your friends. 4U’s backrest with height adjustment defines sitting areas, offering you comfort while resting, waiting or sitting with your friends.
    Technical specification
    • Unique ref.4u
    • Product familyFurniture
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2011-09-19
    • Edition number1
    • Height (mm)590
    • Width (mm)1400
    • Depth (mm)1400
    Related
    • Material mainWood
    • Designed inTürkiye
    • Manufactured inTürkiye
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Similar products