Publish your products
Pyrotenax 2 Hour Fire Rated Multiple Power Conductors
Pyrotenax 2 Hour Fire Rated Multiple Power Conductors
Pyrotenax 2 Hour Fire Rated Multiple Power Conductors
Pyrotenax 2 Hour Fire Rated Multiple Power Conductors
Pyrotenax 2 Hour Fire Rated Multiple Power Conductors
Pyrotenax 2 Hour Fire Rated Multiple Power Conductors
    Chemelex

    Pyrotenax 2 Hour Fire Rated Multiple Power Conductors

    Pyrotenax MI inorganic wiring multi-conductor solutions offer the industry's broadest range of approved multiple conductor cables delivering uncompromising performance of critical life safety circuits in the event of fire. Manufactured in North America with the industry's broadest product range of both single and multi-conductor cables, more than 60 years of experience and 30 million feet of proven superior performance systems installed worldwide protecting occupants and first responders when they need it most. Lifetime Extended warranty available.

    Typical fire-rated applications include wiring for fire pumps, emergency generators, firefighters’ elevators and smoke extraction fans.
    Other applications include the retrofitting of electrical power feeders in commercial buildings when increased ampacity is required.

    PYROTENAX two-hour fire-rated cable is dependable and versatile while providing the ultimate in safety and electrical circuit protection. Industry leading smallest footprint solution eliminates the need for additional conduit, concrete, sheetrock or vertical support boxes.  Zero smoke, zero flame spread and zero fuel contribution. Up to 80% space savings compared to conventional conduit and wire systems. 

    Specification
    • Fire-RatED WIRING SYSTEMS (U.S.)
      MINERAL INSULATED (MI) CABLE

      This specification is dated 05/01/2022 and supersedes all previous versions.

      For detailed design information, please contact your local representative, our website at nVent.com/PRYOTENAX or nVent Thermal Technical Support 800-545-6258.

      General

        summary

        1. Furnish and install a complete UL Listed wiring system consisting of specified wiring cable, components, and accessories listed specifically for use with the system.

        ANSI / UL 2196 "Tests for Fire Resistive Cables”

        1. CSA C22.2#124

        ULC Fire Resistance Directory

        1. SUBMITTALS
          1. Provide product data for each cable type.
          2. Provide manufacturer’s Installation Instructions: Indicate application conditions and limitations of use stipulated by product testing agency specified under Regulatory Requirements.
        2. QUALIFICATIONS
          1. Supplier: Company specializing in manufacturing products specified in Section 16, Electrical.
          2. Supplier to have more than 30 years’ experience in manufacturing products in North America
          3. Supplier to have more than 30 million feet of product installed in North America
        3. REGULATORY REQUIREMENTS
          1. Conform to requirements of ANSI/NFPA 70.
          2. Conform to requirements of the Electrical Circuit Protective System listing in the UL Fire Resistance Directory.
          3. Furnish products listed by Underwriters Laboratories as suitable for the purpose specified.
        4. WARRANTYWhen warranties are required, verify with Owner's counsel that warranties stated in this article are not less than remedies available to Owner under prevailing local laws.For more detailed information on PYROTENAX's Product Warranty, see www.nvent.com/PYROTENAX.As a demonstration of quality, PYROTENAX, a brand of nVent offers a Lifetime extended warranty on all cable and components manufactured. Contractor (or PYROTENAX's field technician) must perform a system test as outlined in PYROTENAX's installation manual. The warranty being offered is required to be published on manufacturer's website.
          1. Manufacturer's Warranty: Provide Owner a product warranty for fire-rated wiring products described below.
            • Contractor must complete insulation resistance testing prior to Commissioning and maintain records of test results.
            • Warranty Period for Wiring Cable: Lifetime from date of Sale.
            • Warranty information must be published on manufacturer's website.
        5. PRODUCTS

        FIRE-RATED WIRING CABLE

        1. 2-hour fire-rated Mineral Insulated (Pyrotenax MI) cables shall be acceptable.
        2. The wiring cable and splices and tees shall be listed in the UL Fire Resistance Directory.
        3. Mineral Insulated wiring Type MI cable shall have:
          1. Description: ANSI/NFPA 70, Type MI

        Conductor: solid high conductivity copper

        1. Insulation Voltage Rating: 600 volts

        Cable Temperature Rating: 90 degrees C

        1. Termination Temperature Rating: 90 degrees C

        Insulation Material: magnesium oxide

        1. Sheath Material: seamless soft-drawn copper

        Fire Rating: complete cable system shall have a 2-hour fire rating as listed and classified by Underwriters Laboratories, Inc. Contractor shall have a minimum of 10 years of experience in the installation of such systems.

        1. components
          1. Mineral Insulated cable components shall be cCSAus Certified.
          2. Mineral Insulated cable terminations shall consist of nVent:
            1. Pyrotenax Model PyroPak (Installation Sheet H58872) or

        Pyrotenax Model QuickTerm Termination (Installation Sheet H58264 or

        1. H58290) System Startup

        EXAMINATION

        1. Verify that the factory installed temporary end seals are intact.
        2. Verify that no moisture has entered cable insulation.

        End of Section

      Technical specification
      • Unique ref.nvent-thermal-008-PyrotenaxMC
      • Product familyPyrotenax
      • Product groupFire Rated Wiring
      • TypeObject (single object)
      • Date of publishing2023-03-13
      • Edition number1
      Related
      • Material mainCopper
      • Material secondaryInsulation
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryFire Products - Protection
      • IFC classificationElectric Distribution
      • ETIM CodeEC001951
      • ETIM NameLow voltage cable system

      Region availability

      North America
      Canada
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit