Publish your products
Raychem ACS-30-EU-PCM Heat Tracing Control System (Europe)
Chemelex

Raychem ACS-30-EU-PCM Heat Tracing Control System (Europe)

ACS-30 Power Control and Distribution Panel

Raychem ACS-30 Control and Monitoring System provides centralized control and monitoring for multiple appplications and consists of a centralised User Interface Terminal (UIT), up to 52 power & control modules (PCMs) distributed throughout the building, remote temperature monitoring modules (RMM2s) and the ProtoNode multi-protocol gateway. Applications include commercial freeze protection, surface snow melting, roof and gutter de-icing and flow and temperature maintenance. All heating cable circuits are controlled & monitored from the UIT providing status updates for up to 260 heating circuits.

Specification
  • Features

    • Energy savings: 24/7 time-clock control and schedulers, proportional ambient sensing control (PASC), hot water temperature maintenance with economy set back and pipe temperature monitoring, energy monitoring of individual circuits displaying both real time and cumulative kWH, system switching via multi-sensor control devices for ambient and surface temperature as well as moisture sensors
    • Built in safety: integrated electrical and circuit protection, automated self-test feature to ensure all circuits are functional, alarms to indicate loss of power/earth leakage/high or low temperatures, local and remote alarm outputs
    • Multiple communications: BMS, ModBus RTU protocol, ProtoNode pre-programmed multi-protocol gateways for translating into BacNEt and MetaSys N2 systems
    • Distributed control: power control panels placed throughout the building avoids expensive power distribution wiring
    • Expandable: to meet building modification requirements or new system installations within a building
    • Reliable during long life: 6 year extended product warranty available

    Specifications

    Alarm Relay: 1 x 3 A @ 277 VAC

    Circuit Breaker Quantity: 5

    Ground-Fault Equipment Protection: Yes

    IP Rating: IP54

    Nominal Voltage: 230 V

Technical specification
  • Unique ref.raychem-acs30-eu
  • Product familyRaychem Europe
  • Product groupHeat Tracing - Multi-point controller
  • TypeObject (single object)
  • Date of publishing2018-12-24
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • ETIM CodeEC000737
  • ETIM NameHeating (switchgear cabinet)
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit