Publish your products
Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting and Deicing (Europe)
Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting and Deicing (Europe)
    Chemelex

    Raychem ElectroMelt EM2-XR Heating Cable for Surface Snow Melting and Deicing (Europe)

    ElectroMelt Self-Regulating Heating Cable

    Raychem ElectroMelt EM2-XR is a rugged and robust self-regulating heating cable used to prevent snow and ice formation on ramps, loading bays, external stairs and access ways. Power output is 90 W/m at 0 °C.

    Specification
    • Features

      • Simple to design
      • Robust and easy to install: cable is resistant to damage during installation, cut to length
      • Safe and efficient in operation: no overheating, advanced energy saving controls
      • Reliable during long life: 10 year extended product warranty available, maintenance free

      Specifications

      Color: Orange

      Ground Path Type: Braid

      Outer Jacket Material: Modified Polyolefin

      Supply Voltage: 208 - 277 V

    Technical specification
    • Unique ref.raychem-em2-xr-eu
    • Product familyRaychem Europe
    • Product groupHeat Tracing - Surface Snow Melting and Deicing
    • TypeObject (single object)
    • Date of publishing2018-12-24
    • Edition number1
    Related
    • Material mainModified Polyolefin
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Electric cables
    • ETIM CodeEC000339
    • ETIM NameHeating cable
    • OmniClass Number23-33 15 15 21
    • OmniClass TitlePipe Heat Tracing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit