Publish your products
Raychem HWAT-ECO-GF Controller for Hot Water Temperature Maintenance (North America)
Chemelex

Raychem HWAT-ECO-GF Controller for Hot Water Temperature Maintenance (North America)

HWAT-ECO Electronic Control Unit

Raychem HWAT-ECO is an energy efficient control and monitoring unit for Raychem HWAT self-regulating single pipe hot water systems. It provides flexible temperature control and additional energy savings, with integrated functions that lower the maintain temperature during low use periods.

Specification
  • Features

    • Energy saving: additional savings up to 21%
    • Energy saving: 7 specific building type programs with typical ‘on’ and ‘off’ modes for these buildings, integrated clock function to define ‘on’ and ‘off’ times
    • Easy to connect and to operate: large, colored touch screen
    • Pre-set up in power-off mode by external power bank/charger via USB connection
    • In-wall or panel mounted
    • Alarm relay with changeover contact to signal power, temperature or communication problems

    Specifications

    Alarm Signal, Potential Free: 2 A: 24 VAC/VDC

    Boiler Sensor: Yes

    Bulit-In Ground Fault Protection: Yes

    Display: 5" Color Touch Screen

    Enclosure: Polycarbonate

    Function: Hotwater Temperature Maintanace

    Max Exposure Temperature: 105 °F

    Mounting: Wall Mounted/DIN Rail

    Pipe Sensor: Yes

    Self Diagnostic Feature: Yes

    Voltage AC: 120 V

Technical specification
  • Unique ref.raychem-hwat-eco-na
  • Product familyRaychem North America
  • Product groupHeat Tracing - Single-point Controller
  • TypeObject (single object)
  • Date of publishing2018-12-24
  • Edition number1
Related
  • Material mainABS
  • Material secondaryOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationController
  • ETIM CodeEC002063
  • ETIM NameAccessories for heating cables
  • CSI MasterFormat 2014 Code22 05 33
  • CSI MasterFormat 2014 TitleHeat Tracing for Plumbing Piping
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit