Publish your products
Raychem TraceTek TT-MLC-PC Leader Cable Clear, Plastic Connector
Chemelex

Raychem TraceTek TT-MLC-PC Leader Cable Clear, Plastic Connector

Leader Cable Clear, Plastic Connector

Raychem TraceTek TT-MLC-PC is a modular leader cable provided with a sensor cable plastic connector on one end, and the other end is ready for connection to the terminal blocks in the alarm module. 4 m (12 ft) in length.

Specification
  • Features

    • Simple and fast to install: small, lightweight
    • Easy to design
    • Reliable and durable: 10 year product warranty available, maintenance free

    Specifications

    Conductor Material: Copper

    Conductor Size: 18 AWG

    Connector Material: Plastic

    Core Identification: Color

    Core Quantity: 4

    Insulation Material: Fluorinated Ethylene Propylene (FEP)

    Length (L): 12 ft

    Outer Diameter (OD): 0.165 in

    Outer Sheath Material: ECTFE

Technical specification
  • Unique ref.raychem-tracetek-tt-mlc-pc
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2021-05-18
  • Edition number1
Related
  • Material mainFluoropolymer
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Electric cables
  • ETIM CodeEC003249
  • ETIM NameData and communication cable (copper)

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit