Publish your products
Raychem TraceTek TT-TS12 Leak Detection Panel
Chemelex

Raychem TraceTek TT-TS12 Leak Detection Panel

4.8 out of 5 stars4.8(6 reviews)

Raychem TraceTek Touchscreen System Control Panel

The TT-TS12 Touch Screen Panel provides a graphic user interface to manage and display information from a network of up to 250 external TraceTek leak detection circuits. The 12" full color, high resolution SVGA display is complimented with an industrial quality touch screen for user interaction and control. The TT-TS12 collects data from a network of TraceTek Senor Interface Modules or wireless Mesh Transmitters. The status of all leak detection cables and probes is displayed in a top level summary and the current details of any selected channel are displayed at a single touch. The display features interactive and dynamic leak location maps and displays. The location of any detected leak is displayed by a flashing icon positioned over the floor plan, piping layout or the photo of a single piece of equipment at the user’s discretion. Audible alarms, summary relays, serial data and web interfaces are provided as standard features.


Specification
  • Key benefits:

    • 12" full color, high resolution SVGA touch screen display
    • Works with TRACETEK Sensor Interface Modules or wireless Mesh Transmitters.
    • Quick status overview of all leak detection cables.
    • Interactive and dynamic leak location maps and displays
    • The leak location is displayed over the floor plan, piping layout or the photo of a single piece of equipment at the user's discretion.
    • Audible alarms, summary relays, serial data and web interfaces are provided as standard features.
Technical specification
  • Unique ref.raychem-tracetek-TT-TS12
  • Product familyRaychem North America
  • Product groupLeak Detection Systems
  • TypeObject (single object)
  • Date of publishing2019-07-05
  • Edition number1
Related
  • Material mainCarbon Steel
  • Material secondaryOther
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Controls
  • ETIM CodeEC001422
  • ETIM NamePLC function/technology module
  • Uniclass 2015 CodeSs_75_50_28_96
  • Uniclass 2015 DescriptionWater leak detection and alarm systems
  • CSI MasterFormat 2014 Code40 72 83
  • CSI MasterFormat 2014 TitleLeak Detection Systems
  • OmniClass Number23-35 25 23
  • OmniClass TitleElectrical Control Panels

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit