Publish your products
CADDY Box Mounting Plate Assembly
CADDY Box Mounting Plate Assembly
CADDY Box Mounting Plate Assembly
    nVent

    CADDY Box Mounting Plate Assembly

      The nVent CADDY Box Mounting Plate with Far Side Support on Stud Assembly line increases overall productivity, savings, and job site safety. For ultimate flexibility, the assemblies are configured with the most common box and mud ring combinations. The line is also offered in both standard and open back boxes as well as in single and double gang fixed or adjustable depth mud rings. When paired with the nVent CADDY Open Back Box, the assembly is ideal for prefab installations where devices, fittings, and cables are installed to quickly and easily complete make-up wiring connections, without the need to drop or work through the mud ring.
    Specification
      • Snap-on installation to Heavy Duty Telescoping Bracket allows for easy positioning along bracket
      • Can also be mounted directly to metal or wood studs
      • Innovative far side support allows bracket to be installed on virtually any stud depth and up to 3" wide studs
      • Extruded holes allow mounting of mud rings for both power and data applications
      • Key holes provide ease of installation and positive location when mounting boxes
      • Accepts vertically or horizontally mounted single and double gang adjustable mud rings
      • Box Lock tab secures box to bracket during assembly and allows mud ring to be removed following installation on the stud, providing easy frontal access to the inside of the box
      • Box Lock feature is ideal for prefab assemblies
    Technical specification
    • Unique ref.nvent-caddy-box-mounting-plate-assembly
    • Product familynVent CADDY
    • Product groupStud Wall & Standard Prefab Assemblies
    • TypeAssembly (multiple objects)
    • Date of publishing2025-02-20
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • CSI MasterFormat 2014 Code26 05 33.16
    • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
    • OmniClass Number23-35 33 15
    • OmniClass TitleElectrical Junction Boxes

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit