Publish your products
Air source heat pump C185A

Air source heat pump C185A

The C185A by Nyle Water Heating Systems is a high-efficiency, monobloc air-source heat pump designed for commercial domestic hot water production. It captures ambient air energy to deliver sustainable and cost-effective water heating, featuring a low-GWP refrigerant, double-wall domestic hot water heat exchanger, and integrated circulator for simplified installation. The system supports BMS integration, provides freeze protection and active defrost, and delivers service water temperatures up to 160°F, making it suitable for institutional, multifamily, and commercial applications requiring reliable, high-capacity hot water performance.

Specification
  • Standard Features

    • Low GWP Refrigerant
    • Integral circulator – ready to handle external piping
    • Double wall DHW heat exchanger, direct pipe ready
    • Build America – Buy America compliant
    • 160 degree fahrenheit – maximum service water temperature
    • Active defrost and 2-stage freeze protection standard
    • Fully ductable high static blower fan standard
    • Controllable with external controls, BMS, or included tank sensors
    • High efficiency, warm climate, air-source heat pump water heater
    • Industry leading factory support and order lead times
Technical specification
  • Unique ref.air-source-heat-pump-c-185-a
  • Product familyDomestic Hot Water Heating
  • Product groupAir Source Heat Pumps
  • TypeObject (single object)
  • Date of publishing2025-04-25
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit