Publish your products
2-Hour Fire-Rated Deck Compression Seal
Nystrom

2-Hour Fire-Rated Deck Compression Seal

Fire-retardant floor and deck foam. Nystrom’s Fire-Rated Deck Compression Seal is a silicone bellow system designed with a 2-hour fire-retardant saturated foam. It is watertight, fire-rated, and has a dual sided primary seal for both new and retrofit structural expansion joints in parking deck applications.

Features
  • 2-Hour Fire-Rated Floor
  • UL Listed
  • Multi-Functional
  • Sound Attenuating
  • Non-Invasive Anchoring
  • Wax Free
Specification
  • Model: FHES2 Load: Pedestrian Material: Silicone bellow with foam sealant Minimum Size: 1/2 inch Maximum Size: 4 inches Length: 6.56 linear feet (2 meters) Application: Interior or Exterior Installation: Horizontal Colors: Pecora Gray only Options: Terminations and Transitions Movement: +/-50% (Total 100%) Fire-Rating: 2-Hour Certification: UL 2079, ASTM E1966, E119 and E1399 Warranty: 1 year
Technical specification
  • Unique ref.nystrom-118
  • Product familyConstruction
  • Product groupCompression Seals
  • TypeObject (single object)
  • Date of publishing2016-12-23
  • Edition number1
Related
  • Material mainSealant
  • Material secondaryFirm Foam
Classification
  • BIMobject CategoryConstruction - Joining Systems
  • IFC classificationSlab
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 91 13
  • CSI MasterFormat 2014 TitleCompression Seals
  • OmniClass Number23-13 23 19 17 11
  • OmniClass TitleCompression Seals

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit