This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

KlarVent Smoke Vents

Unique ref.: KlarVent-Smoke-Vent-B1020
Brand: Nytec Plast AB
Product family: Fire protection
Product group: Smoke Vents
Width (mm): 2000
Height (mm): 1000
Date of publishing: 2016-08-08
Edition number: 1
Type: Object (single object)
Download (7)
KlarVent is needed to let dangerous smoke out from buildings ,people can get out safely and firemen can go into buildings during fires. KlarVent B1020 has an internal size of base on 1000x2000mm , there is 3 different bases as standard , 300 or 500mm high. We also have our very popular "renovation-base" it´s 300mm high and is ready just to place on top of the old base to replace old vent. KlarVent is approved and tested according to EN 12101-2. CE certified. You can get KlarVent in 3 different kinds of lids. 1 with insulated covered aluminium lid , and then 2 different versions with daylight lids ,multi-walled polycarbonate and then also with roof domes as lid. Klarvent has 2 kinds of opening systems , firstly with gas-spring , fusible link that opens at 73 deg celcius and with an electric magnet attached to the lock , so it can be opened from the door entrance or where pushbutton is placed. This system requires that you close the vent by hand from the roof. The second opening system and this is with an electric motor ,with this motor you can both open and close the vent from the control button , no need to get up on the roof to close it , can also be used for comfort ventilation. And we have all needed control units and batteri backups for both systems in our product range. The base we can produce up to 700mm high. Find more info on our website www.nytec.se

As standard our bases have the U-value of 0,78! But we can produce them with even lower U-values , let us know what you need. And for the lids the U-value depends on what kind of material and how thick polycarbonate or how many layers of domes. So just let us know what U-value you need. Here comes our article numbers that can be specified on projects. Firstly our opening system with gas-springs ,fusible link + electrical magnet. All KlarVent in this size with gas-springs as opening system have TWO lids. This is with 300mm high standard base and covered aluminium lids: B1020-30-1-2-11. Then same base with multi-walled polycarbonate as lids. : B1020-30-30-2-11. And when you want a 500mm high base you only change the numbers to: B1020-50-1-2-11 (covered alu-lids). And B1020-50-30-2-11 (daylight lids). And for our special renovation base you just have the numbers: B1020-3R-1-2-11 (covered alu-lids) , or B1020-3R-30-2-11 (daylight lids). And on this size with electric motor as opening system they only have ONE lid. Here are the article numbers with motors and 300mm high base: B1020-30-1-1-31 (covered alu-lid). B1020-30-30-1-31 (daylight lid), if you want dome instead just add "dome" and how many layers. And with 500mm base + motor: B1020-50-1-1-31. (covered alu-lid). B1020-50-30-1-31 (daylight lid). And with our renovation base+ motor: B1020-3R-1-1-31 (covered alu-lid). B1020-3R-30-1-31 (daylight lid).


Material main: Steel
Material secondary: Aluminium
Designed in: Poland
Manufactured in: Poland
Weight Net (Kg): 105

BIMobject Category: Fire Products - Protection
UNSPSC name: Roofing vents
UNSPSC code: 30151607
Uniclass 2.0 Code: PR-04-80
Uniclass 2.0 Description: Smoke And Heat Exhaust Ventilators
Uniclass 2015 Code: Ss_30_30_73_72
Uniclass 2015 Description: Roof smoke ventilator systems
NBS Reference Code: 04-80
NBS Reference Description: Smoke And Heat Exhaust Ventilators
CSI MasterFormat 2014 Code: 07 72 36
CSI MasterFormat 2014 Title: Smoke Vents
OmniClass Number: 23-13 41 17 15
OmniClass Title: Roof Smoke Vents
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Norway
  • Sweden

BIMobject®