Publish your products
Cambridge Blend - Natural Stone Veneer

Cambridge Blend - Natural Stone Veneer

Oakfield Stone Company's "Cambridge" is a blend of machine cut splitface and snapped bedface. The bedface is snapped at 8" and 10" heights adding texture and color. Available in full veneer, and natural thin veneer. Color profiles include: light gray, dark gray, silver, charcoal, dark brown, tan, cream, gold, earthy tones.

Specification
  • ORIGIN: FOND DU LAC & OAKFIELD, WISCONSIN

    INFO: 70% SPLITFACE, 30% BEDFACE

    PATTERN: NATURAL COURSE, RANDOM ASHLAR.

    COLOR: SILVER, LIGHT TO DARK GRAY, BEIGE, TAN, BROWN, BUFF

    AREA: 40 SQFT / TON (FULL) 12-15 LBS/SQFT (THIN)

    HEIGHT: RANDOM 2” - 6”, SNAPPED BEDFACE 8", 10", 12" (+/- 1")

    LENGTH: 6” - 30” THIN VENEER CORNERS: 6”-13”

    WIDTH: FULL VENEER: 3”-5” (4”) THIN VENEER: 3/4”- 1-1/2”

    DENSITY: 175 LB/FT3, 176 LB/FT3

    ASTM C97: 

    • WATER ABSORPTION .32% (FDL)  .29% (OAK)    
    • SPECIFIC GRAVITY 2.80 (FDL)  2.81 (OAK)

    ASTM C170: COMPRESSIVE STRNGTH

    • PERPENDICULAR TO RIFT, WET   23,530 psi - 24,740 psi
    • PERPENDICULAR TO RIFT, DRY    31,010 psi - 31,490 psi
    • PARALLEL TO RIFT, WET             26,050 psi - 27,060 psi
    • PARALLEL TO RIFT, DRY              25,060 psi - 28,300 psi

    ASTM C880: FLEXURAL STRENGTH

    • AVERAGE FLEXURAL STRENGTH WET   1,010 psi - 1,640 psi
    • AVERAGE FLEXURAL STRENGTH DRY    1,020 psi - 2,040 psi 
Technical specification
  • Unique ref.cambridge
  • Product familyNatural Stone Veneer
  • Product groupCambridge
  • TypeBuilding Materials
  • Date of publishing2021-01-15
  • Edition number1
Related
  • Material mainStone
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

North America
Canada
United States