Publish your products
Oatey® Moda™ Gas Supply Box, Br, 1/2" NPT Valve, Standard Pack
Oatey

Oatey® Moda™ Gas Supply Box, Br, 1/2" NPT Valve, Standard Pack

Oatey MODA™ Gas Supply Box shall be used in gas supply systems for residential or commercials applications. Box shall allow for mounting direct-to-stud or between studs with supply line from top or bottom. Valves shall be available with yellow handle, with or without brass shank, and plastic brackets for between stud configuration. Outlet shall be 1/2" or 3/4" with 1/4 turn valve.

KEY FEATURES

  • Recessed MODA Gas Box provides a clean finished installation for all gas appliance needs
  • Can be used in residential, commercial, and industrial direct connect applications, including gas range, wall heater, water heater, garage heater supply, furnaces, laundry washers and dryers
  • Fits with the existing MODA Box System
Specification
  • Tailpiece: Copper Sweat
    Color: White
    Material: PVC
    Hammer Arrestor: No
    Valve Body Material: Brass
    Valve Size: 0.50 in.
    Product Line: MODA
    Brand: Oatey

Technical specification
  • Unique ref.37560-oatey-moda-gas-supply-box
  • Product familySupply Boxes
  • Product groupGas
  • TypeObject (single object)
  • Date of publishing2021-03-02
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryBrass
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationDistribution Element
  • UNSPSC nameFluid and gas distribution
  • UNSPSC code4014
  • Uniclass 2015 CodeSs_55_20_34_57
  • Uniclass 2015 DescriptionNatural gas supply systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit