Publish your products
QuickDrain SquareDrain Tile-In Cover
QuickDrain SquareDrain Tile-In Cover
    Oatey

    QuickDrain SquareDrain Tile-In Cover

    QuickDrain offers stylish square shower drain cover designs including Stones, Deco and Tile-In and the exclusive Michael Graves Stream Design. Available in 4 in., 5 in. and 6 in. sizes with brushed stainless steel, polished stainless steel, brushed gold, polished gold, matte black, polished black, oil rubbed bronze, and polished rose gold finish options. There are a myriad of ways SquareDrain can turn an average bathroom into a welcome break from the everyday. QuickDrain is more than a drain — it’s a total shower solution.

    KEY FEATURES

    • QuickDrain Point Drain Covers are paired with a drain body that will be placed at center or offset within a counter sloped shower pan area
    • Covers with symbol are acceptable for accessible applications, when installed in accordance with all applicable codes. Please check with local authority having jurisdiction for approval prior to installation.
    • Made of 18 gauge 304 stainless steel and available in brushed stainless steel
    • Tile not included with cover
    Specification
    • Brand: QuickDrain

      Cover Design: Tile-In

      Color: Brushed Stainless Steel

      Product Group Primary Sku: Yes

    Technical specification
    • Unique ref.QuickDrain_SquareDrain_Tile-In_Cover
    • Product familyShower System
    • Product groupSquare Covers
    • TypeObject (single object)
    • Date of publishing2021-04-08
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States