Set your location and language to prioritise localised information. Continue
ABS Freestanding Tub Drain - Stainless Steel
Oatey

ABS Freestanding Tub Drain - Stainless Steel

The 1916 Collection Universal Freestanding Tub Drain works with freestanding and island center and offset tubs. When installed at rough-in, it provides simple installation between the P-trap and tub -- without needing access from below the floor. Available in ABS, PVC or cast iron with a plastic or stainless steel flange, this drain is compatible with brass or Schedule 40 tailpieces. 1916 Collection is a carefully curated portfolio of thoughtfully designed, exceptionally engineered bath accessories that enhance both the form and function of every bath experience.

UPC: 041193740236
Part #: FTD35

KEY FEATURES

  • Plastic ABS construction with stainless steel flange
  • Universal drain for freestanding/island center and offset tubs
  • Compatible with brass or Schedule 40 tailpieces
  • Easy, fast installation
  • Simplifies rough-in installation between P-trap and tub
  • Eliminates "stub out" method and the need to access the drain from below the floor
  • Compact size allows the drain to fit inside 8 in., 10 in. and 12 in. joists
  • Fits inside 4 in. hole saw opening, making this drain great for remodels
  • Pre-installed, tool-free 1/4 turn test plug allows for testing up to 40 ft. of head
  • Easy-to-grab protective cover keeps tile from being installed over the open drain and can be easily removed with channel locks
  • Kit includes: Freestanding tub drain body, protective cap, 1-1/2 in. x 2 in. Schedule 40 PVC/ABS adapter (NOT included with FTD357), 1-1/2 in. x 8 in. flanged brass tailpiece, 1-1/2 in. x 8 in. threaded brass tailpiece, slip joint nut, slip joint washer, quarter turn test plug, Schedule 40 PVC/ABS tailpiece adapter, cutout template and lubricant
Specification
  • Product Type:ABS Freestanding Tub Drains
    Material:ABS
    Weight:2.1109 LBS
    Brand:1916 Collection
Technical specification
  • Unique ref.FTD35-ABS-Freestanding-Tub-Drain-Stainless-Steel
  • Product familyBath Waste & Overflow
  • Product groupFreestanding Tub Drains
  • TypeObject (single object)
  • Date of publishing2022-03-09
  • Edition number1
Related
  • Material mainABS
  • Material secondaryStainless steel
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • ETIM CodeEG015130
  • ETIM NameDrains
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 15 17 23
  • OmniClass TitleBathtub Drains
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States