Publish your products
QuickDrain SquareDrain Stream Cover
Oatey

QuickDrain SquareDrain Stream Cover

QuickDrain offers stylish square shower drain cover designs including Stones, Deco and Tile-In and the exclusive Michael Graves Stream Design. Available in 4 in., 5 in. and 6 in. sizes with brushed stainless steel, polished stainless steel, brushed gold, polished gold, matte black, polished black, oil rubbed bronze, and polished rose gold finish options. There are a myriad of ways SquareDrain can turn an average bathroom into a welcome break from the everyday. QuickDrain is more than a drain — it’s a total shower solution.

KEY FEATURES

  • SquareDrain point drain covers are paired with a drain body that will be located at center or offset within a counter sloped shower pan
  • Exclusive Stream cover design made in collaboration with Michael Graves
  • Made of 0.18" thick 304 stainless steel
  • Available in eight finishes including brushed stainless steel, polished stainless steel, brushed gold, polished gold, matte black, polished black, oil rubbed bronze, and polished rose gold
  • Cover styles match the most current design trends including contemporary, mid-century modern, modern farmhouse, industrial and more
Specification
  • Brand: QuickDrain

    Cover Design: Stream

Technical specification
  • Unique ref.QuickDrain_SquareDrain_Stream_Cover
  • Product familyShower System
  • Product groupSquare Covers
  • TypeObject (single object)
  • Date of publishing2021-04-08
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit