We are using cookies to provide our services

By using our services you agree to our use of cookies

Shift Classic easy chair

Unique ref.: shift_classic_easy_chair
Brand: Offecct
Product family: Furniture
Product group: table
Width (mm): 860
Height (mm): 760
Depth (mm): 825
Date of publishing: 2018-10-18
Edition number: 1
Type: Object (single object)
Download (7)

“The originality of the armchair is not only its ability to completely change the atmosphere of a lobby or lounge by simple means in the form of a seat and three different backs. But it also offers the possibility to easily change the upholstery and renew the armchair. As people work more in public places, the need for easy upgrades increases”, says Daniel Debiasi.

Shift is an exceptionally flexible armchair, through the different heights of the backs, allows everyone to both focus completely on their work and to rest completely. The backrests can be replaced and renewed as needed, according to Offecct Lifecircle. It also offers architects tools to create sustainable solutions. The seat is the same for all three designs.

Shift is upholstered with frame in moulded cold foam and lacquered legs.

Benefits & functions
- Can be upholstered in fabric or leather.
- The backrests can easily be changed and renewed.
-Is an exceptionally flexible armchair with the possibility of three different heights on the backrest.

The frame is available i black, silver or white lacquer alternative in Offecct Flexicolor.

Frame in metal with molded cold foam. Fully upholstered, standard upholstery Swing by Gabriel in five colours: black, grey, red, blue and green, see side 5. Or optional approved fabric. Frame in matte grey texture lacquer, RAL 7046 with ABS glides.


Material main: Steel
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 28

BIMobject Category: Furniture - Other
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Africa
  • Liberia
  • Mauritius
  • Morocco
  • Seychelles
  • South Africa
  • Tanzania
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Åland Islands
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Barbados
  • British Virgin Islands
  • Canada
  • Costa Rica
  • Guatemala
  • Honduras
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • U.S. Virgin Islands
  • United States
Oceania
  • Australia
  • French Polynesia
  • New Zealand
South America
  • Argentina
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Furniture - Other

Name Value
Depth 825
Height 760
Material Steel
Width 860

All BIM objects are real products from real manufacturers confirmed and approved