We are using cookies to provide our services

By using our services you agree to our use of cookies

Young easy chair

Unique ref.: young-easy-chair
Brand: Offecct
Product family: Easy Chairs
Product group: Young
Width (mm): 900
Height (mm): 700
Depth (mm): 800
Date of publishing: 2019-04-05
Edition number: 1
Type: Object (single object)
Download (9)

“Swedes have a good sense of style and I wanted to do something that was somewhat Swedish and simple. Upholstery is one of the most difficult things to do because it’s so uncontrollable, as opposed to product design which is just as much hard work but you know the exact outcome. So I’m very happy that Offecct is realising my take on a casual couch and easy chair, and about our collaboration in general which has given me new insights about upholstery,” says Michael Young. Every angle and element in this easy chair has been carefully thought out. 

Quilted textile covers the soft seating, which rests on a delicately shapen wooden frame.

Wooden frame with Nozag spring system. Seat and back in cold foam with flameproof fibre. Upholstered, standard fabric Kvadrat/Febriks Uniform on the outside and Kvadrat/Febriks Triangle on back and seat. The fabrics is available in 17 colors. Legs in white pigmented massive ash.


Material main: Fabric
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Sofas & Armchairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: EF_40_30
Uniclass 2015 Description: Furnishings
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Africa
  • Liberia
  • Mauritius
  • Morocco
  • Seychelles
  • South Africa
  • Tanzania
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Åland Islands
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Barbados
  • British Virgin Islands
  • Canada
  • Costa Rica
  • Guatemala
  • Honduras
  • Jamaica
  • Mexico
  • Panama
  • Puerto Rico
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • U.S. Virgin Islands
  • United States
Oceania
  • Australia
  • French Polynesia
  • New Zealand
South America
  • Argentina
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • Paraguay
  • Peru
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Depth 800
Height 700
Material Fabric
Width 900

All BIM objects are real products from real manufacturers confirmed and approved