Publish your products
OFM ESS-1002 Essentials Collection 2-Drawer Office Desk
OFM ESS-1002 Essentials Collection 2-Drawer Office Desk
OFM ESS-1002 Essentials Collection 2-Drawer Office Desk
    OFM

    OFM ESS-1002 Essentials Collection 2-Drawer Office Desk

    OFM ESS-1002 Essentials Collection 2-Drawer Office Desk

    MODERN DESK: This home office desk has a clean, modern design that fits well with any environment while maximizing under-desk space.
    STORAGE: This computer desk has two wide drawers perfect for storing office supplies, paperwork and more.
    DURABLE: This work desk has a strong powder-coated steel frame plus a durable 3/4" thick top that lasts years. Dimensions(Inches)- Interior Leg Space- 17.75 x 41.625 Overall Depth-18.875. Overall Height- 30. Overall Width- 43.875
    SPACIOUS: With an ample 18 7/8" x 43 7/8" desk surface, this workstation gives you plenty of room for your laptop, desktop computer, monitor and more.
    WOOD GRAIN: The desk surface has a realistic wood-grain look and subtle texture to make it a stylish addition to any work space
    Meets and/or exceeds ANSI/BIFMA performance standards.

    The Essentials by OFM collection is where quality meets value. The ESS-1002 desk features a clean, modern design with two wide drawers perfect for storing office supplies, paperwork and more. The frame is constructed of strong powder-coated steel and includes a stabilizing modesty panel on the rear legs and leveling feet on all corners for a stable work surface. The durable top is 0.7" thick with a realistic wood-grain look and subtle texture, with an ample 18 7/8" x 43 7/8" desk surface gives you plenty of room to work, study or create. Easy to assemble, the ESS-1002's sleek design and competitive price point makes it a perfect addition to any home, office, dorm or school. Desk measures 30" high and has a 200lb weight capacity. Coordinating 3-drawer mobile pedestal also available (sold separately or as a set with the ESS-1002). This model meets or exceeds industry standards for safety and durability, and is backed by our Essentials by OFM Limited Lifetime warranty.

    As Featured on Amazon.com

    Specification
    • Interior Leg Space: 17.75" x 41.625"
      Overall Depth: 18.875"
      Overall Height: 30"
      Overall Width: 43.875"
      Height: 30"
      Included Components: ESSENTIALS 2-DRAWER OFFICE DESK 
      Is Assembly Required?: true
      Item Shape: Desk
      Length: 18.875"
      Material: Steel
      Number of Items: 1
      Part Number: ESS-1002
      UPC: 845123090503
      Warranty Description: Ofm limited lifetime warranty.
      Width: 43.875"

    Technical specification
    • Unique ref.OFM-ESS-1002-Essentials-Collection-2-Drawer-Office-Desk
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)30
    • Width (inches)43.9
    • Depth (inches)18.9
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit