Publish your products
OFM 1048 Core Collection 48" Computer Desk
OFM 1048 Core Collection 48" Computer Desk
OFM 1048 Core Collection 48" Computer Desk
    OFM

    OFM 1048 Core Collection 48" Computer Desk

    OFM 1048 Core Collection 48" Computer Desk.

    Easily complimenting the corporate or home office, this industrial modern OFM Core Collection 48" Computer Desk features silver metal legs with a finish table top. The industrial metal legs are artfully angled outward and give a home meets work vibe that fits any environment. The 3/4" thick desk top features an MDF core and is PVC wrapped, providing a durable and stylish surface for work. Adjustable glides at the base of the legs provide easy desk leveling for any floor surface. The desk is 48" long by 24" deep and 29" high.

    The industrial modern computer desk has simple, sleak silver angled legs that easily fit a home or office setting.
    The durable MDF desktop core is wrapped in PVC for a stylish and long lasting Cherry tabletop finish.
    Rounded table edges, 3/4" thick surface, and strong angled legs mixes up delicate with industrial for an edgy look.
    Weighing less than 40 lb, it might seem like a lightweight desk, but it holds a hefty 200 lb of weight.
    This desk features simple and sleek lines and that also means it's easy and quick to assemble.

    As Featured on Amazon.com


    Specification
    • Interior Leg Space: 34.65*11.22*26.73
      Overall Depth: 47.24"
      Overall Height: 29.02"
      Overall Width: 23.62"
      Assembled Product Weight: 38.59 lbs
      Carton Size: 5" H x 28" W x 62" L
      Carton Cube: 5.023148
      Ship Weight: 42.99
      LTL Class: 110
      LTL NMFC Code: 81170-02
      Harmonized Tariff Code: 9403.30.80.00
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-1048-Core-Collection-48in-Computer-Desk
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (information only)
    • Date of publishing2019-01-29
    • Edition number1
    • Height (inches)29
    • Width (inches)23.62
    • Depth (inches)47.24
    Related
    • Material mainMDF
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit