Publish your products
OFM 1060 Core Collection Modern 48" Metal O-Frame Computer Desk
OFM 1060 Core Collection Modern 48" Metal O-Frame Computer Desk
OFM 1060 Core Collection Modern 48" Metal O-Frame Computer Desk
    OFM

    OFM 1060 Core Collection Modern 48" Metal O-Frame Computer Desk

    OFM 1060 Core Collection Modern 48" Metal O-Frame Computer Desk.

    Rich with industrial modern design elements, like the table top integrated O-frame, the OFM Core Collection 48" Metal O-Frame Computer Desk, in Knotty Oak, visually stands apart from typical computer desks. This minimalist modern computer table is perfect for small office spaces, home offices, and even for general home decor use. Featuring a particle board core surrounded by high-quality melamine laminate, the robust 1.75" thick woodgrain top will wear well and compliment your decor. The desk's accent metal O-frame legs have a powder coated paint finish for durability and adjustable glides for easy surface leveling. The desk is 48" long by 24" deep and 29" high.

    As Featured on Amazon.com

    Specification
    • Interior Leg Space: 42.52*11.22*26.73
      Overall Depth: 23.62"
      Overall Height: 29"
      Overall Width: 47.24"
      Assembled Product Weight: 40.79 lbs
      Carton Size: 7" H 29" W 48" L
      Carton Cube: 5.638888
      Ship Weight: 47.36
      LTL Class: 70
      LTL NMFC Code: 81170-03
      Harmonized Tariff Code: 9403.30.80.00
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-1060-Core-Collection-Modern-48in-Metal-O-Frame-Computer-Desk
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)29
    • Width (inches)47.24
    • Depth (inches)23.62
    Related
    • Material mainMelamine
    • Material secondaryMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit