Publish your products
OFM 66348 Core Collection Mesa Series Steel Teacher's Desk with Laminate Top, 3-Drawer Single Pedestal
OFM 66348 Core Collection Mesa Series Steel Teacher's Desk with Laminate Top, 3-Drawer Single Pedestal
OFM 66348 Core Collection Mesa Series Steel Teacher's Desk with Laminate Top, 3-Drawer Single Pedestal
    OFM

    OFM 66348 Core Collection Mesa Series Steel Teacher's Desk with Laminate Top, 3-Drawer Single Pedestal

    OFM 66348 Core Collection Mesa Series Steel Teacher's Desk with Laminate Top, 3-Drawer Single Pedestal.

    Function and beauty come together with OFM's Mesa Series Single Right Side Pedestal Executive Credenza, Model 66248. The heavy-duty, 16-gauge steel frame features scratch-resistant powder coat paint finish so it will keep its good looks even under heavy use. The bull-nose edge desktop protects the 1" thick high-pressure laminate top, which comes in your choice of finishes. Includes a locking center drawer and full ball bearing suspension drawers and locking pedestal.

    This single pedestal desk is perfect for any desking application.
    The desk's heavy-duty 16-gauge steel construction means it will stand up to heavy, continuous use.
    The task desk features a 1.25" thick high-pressure laminate top that will withstand heavy use.
    The 9mm edge banding keeps the edge of the tabletop protected against damage.
    The locking full-suspension pedestal provides ample room for files and equipment storage.

    As Featured on Amazon.com

    Specification
    • Interior Leg Space: 24" H x 26.75" W
      Overall Depth: 29.50"
      Overall Height: 29”
      Overall Width: 47.25”
      Carton Size: 5" H x 26" W x 30" L; 20" H x 25" W x 18" L; 4" H x 20" W x 29" L; 4" H x 32" W x 49" L
      Carton Cube: 2.256944; 5.208333; 1.342592; 3.629629
      Ship Weight: 26.75 lbs; 39.9 lbs; 11.95 lbs; 65 lbs
      LTL Class: 85; 100; 100; 70
      LTL NMFC Code: 82790-08; 82790-06; 83270; 81170-03
      Harmonized Tariff Code: 9403.90.8061
      Ground Shippable: No

    Technical specification
    • Unique ref.OFM-66348-Core-Collection-Steel-Teachers-Desk-3Drawer
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)29
    • Width (inches)47.25
    • Depth (inches)29.5
    Related
    • Material mainSteel
    • Material secondaryLaminate
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit