Publish your products
OFM 70003 Core Collection 44" Modern Console Table with Shelf
OFM 70003 Core Collection 44" Modern Console Table with Shelf
OFM 70003 Core Collection 44" Modern Console Table with Shelf
    OFM

    OFM 70003 Core Collection 44" Modern Console Table with Shelf

    OFM 70003 Core Collection 44" Modern Console Table with Shelf.

    Modern simplicity at its finest, the OFM Core Collection 44" Modern Console Table with Shelf provides a clean look with the functionality that you need. The modern lines of this sofa table will blend seamlessly in living rooms, recreational spaces, lobbies, and reception areas. The robust 1. 5" thick laminate top provides a sturdy table, with a modern vibe, that is quick and easy to assemble and clean. This coffee table features a lower shelf that can be used to store or display items. The table comes with adjustable leveling floor glides to help account for uneven flooring and are non-marring. This accent table measures 14" D x 44" W x 29" H and holds up to 210 lb. of weight. The console table easily pairs with coordinating coffee and end tables for a complete look and is backed by the OFM Limited Lifetime for your peace of mind.

    MODERN CONSOLE TABLE blends seamlessly in living rooms, recreational spaces, lobbies, and reception areas. The 1. 5" thick laminate top provides a sturdy, modern table surface.
    QUICK & EASY ASSEMBLY makes valuable use of your time. This sofa table easily pairs with the coordinating coffee and side tables for a complete look.
    STORAGE OR DISPLAY SHELF gives the table additional functionality. The table surface is made out of laminate and can be easily cleaned with a damp cloth.
    TABLE MEASURES 14" D x 44" W x 29" H and holds up to 210 lb. of weigh and features non-marring adjustable leveling floor glides to account for uneven flooring.
    covers this table with the OFM Limited Lifetime for peace of mind.

    As Featured on Amazon.com

    Specification
    • Product Dimensions 14" x 44" x 28.7"
      Item Weight 19.4 lbs
      Shipping Weight 43 lbs (View shipping rates and policies)
      Manufacturer OFM
      ASIN B07V5QWCTB
      Item model number 70003-BLK-ESP

    Technical specification
    • Unique ref.OFM-70003-Core-Collection-44in-Console-Table-with-Shelf
    • Product familyFurniture
    • Product groupTables
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)29
    • Width (inches)44
    • Depth (inches)14
    Related
    • Material mainLaminate
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit