Publish your products
OFM ESS-1000 Essentials Collection Floating Top Office Desk
OFM ESS-1000 Essentials Collection Floating Top Office Desk
OFM ESS-1000 Essentials Collection Floating Top Office Desk
    OFM

    OFM ESS-1000 Essentials Collection Floating Top Office Desk

    OFM ESS-1000 Essentials Collection Floating Top Office Desk

    MODERN DESK: This home office desk has a clean, modern design with a top that appears to float weightlessly above the sturdy O-leg frame.
    STURDY: Don't be fooled by its lightweight appearance; this tough computer desk has a rear stabilizer and leveling feet for ensured stability and strength.
    DURABLE: This work desk has a strong powder-coated steel frame plus a durable 3/4" thick top that lasts years.
    SPACIOUS: With an ample 22 7/8" x 43 1/4" desk surface, this workstation has plenty of room for you laptop, desktop computer, monitor and more.
    WOOD GRAIN: The desk surface has a realistic wood-grain look and subtle texture to make it a stylish addition to any work space. Available in Driftwood, Espresso and Harvest.


    The Essentials by OFM collection is where quality meets value. The ESS-1000 desk features a clean, modern design with a top that appears to float weightlessly above the O-leg frame. The frame is constructed of strong powder-coated steel and includes leveling feet on all corners for a stable work surface. The durable top is 0.7" thick with a realistic wood-grain look and subtle texture, with an ample 22 7/8" x 43 1/4" desk surface that gives you plenty of room to work, study or create. Easy to assemble, the ESS-1000's sleek design and competitive price point makes it a perfect addition to any home, office, dorm or school. Desk height measures 30" and has a 200lb weight capacity. Coordinating 3-drawer mobile pedestal also available (sold separately or as a set with the ESS-1000). Backed by the Essentials by OFM Lifetime Limited Warranty.

    As Featured on Amazon.com

    Specification
    • Height: 30"
      Length: 43.25"
      Material: Wood
      Number of Drawers: 2
      Number of Items: 1
      Part Number: ESS-1000
      Specification Met: ANSI/BIFMA
      Width: 23"
      Product Dimensions: 23" x 43.2" x 30"
      Weight: 38 lbs
      Shipping Weight: 40.8 lbs (View shipping rates and policies)
      ASIN: B071ZZJ5FK
      Item model number: ESS-1000-DWD

    Technical specification
    • Unique ref.OFM-ESS-1000-Essentials-Collection-Floating-Top-Office-Desk
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)30
    • Width (inches)43.25
    • Depth (inches)23
    Related
    • Material mainWood
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit