Publish your products
OFM ESS-1050 Essentials Collection 48" Table Desk
OFM ESS-1050 Essentials Collection 48" Table Desk
OFM ESS-1050 Essentials Collection 48" Table Desk
    OFM

    OFM ESS-1050 Essentials Collection 48" Table Desk

    OFM ESS-1050 Essentials Collection 48" Table Desk.

    The OFM Essentials Collection is where quality meets value. This industrial modern 48" Table Desk features black metal legs with a Wenge Woodgrain finish table top that easily compliments the corporate or home office. The thick metal A-frame base is a uniquely utilitarian form that is built to bear the load of the daily grind. The desktop finish is PVC wrapped over the MDF top which provides a durable and stylish surface for work. Adjustable glides at the base of the legs provide easy desk leveling for any floor surface. The desk is 48" long by 24" deep and 29" high.

    This industrial modern desk adds decorative and valuable work space to your corporate or home office.
    The thick metal A-frame base provides a robust industrial design accent that is as classic as it is functional.
    The table provides a durable work surface for computer use, or crafts, with the contemporary PVC wrapped MDF desktop.
    Weighing less than 40 lb, it might seem like a lightweight desk, but it holds a hefty 200 lb of weight.
    This desk features simple and sleek lines and that also means it's easy and quick to assemble.

    As Featured on Amazon.com

    Specification
    • Interior Leg Space: 40.12" x 9.84" x 27.17"
      Overall Depth: 47.24"
      Overall Height: 28.94"
      Overall Width: 23.62"
      Assembled Product Weight: 39.68 lbs
      Carton Size: 4" H x 29" W x 52" L
      Carton Cube: 3.490740
      Ship Weight: 45.19
      LTL Class: 70
      LTL NMFC Code: 81170-03
      Harmonized Tariff Code: 9403.30.80.00
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-ESS-1050-Essentials-Collection-48in-Table-Desk
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (information only)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)29
    • Width (inches)48
    • Depth (inches)24
    Related
    • Material mainMDF
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit