Publish your products
EMA B4 Bar stool
EMA B4 Bar stool
EMA B4 Bar stool
EMA B4 Bar stool
EMA B4 Bar stool
EMA B4 Bar stool
EMA B4 Bar stool
EMA B4 Bar stool
    Ohlson

    EMA B4 Bar stool

    A fully upholstered bar stool with conveniences such as a footrest and thicker seat and backrest for extra comfort. The stool can be obtained with a higher backrest and with two different seat heights, all to meet specific needs and accommodate more people.

    Like the EMA B2, it is ideal for public environments such as airports, hotels, and restaurants. The bar stool is stackable, which facilitates cleaning or creates space in smaller areas when needed. Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers, as well as for the finish of the frame.

    Specification
    • SEAT HEIGHT: 66/80 cm

      WIDTH: 45 cm

      DEPTH: 47/48 cm

      HEIGHT: 78/92 cm

      ACCESSORIES:

      Felt pads

      High backrest

      FRAME:

      Silver-gray-white and black lacquer are standard

      Additions: Optional RAL, Chrome

        PADDING:

        Backrest 40 mm / Seat 40 mm

        Fire-retardant polyether

      Technical specification
      • Unique ref.EMA-B4
      • Product familyEMA
      • Product groupBar stool
      • TypeObject (single object)
      • Date of publishing2024-09-12
      • Edition number1
      • Height (mm)780
      • Width (mm)450
      • Depth (mm)470
      Related
      • Material mainFabric
      • Material secondaryMetal
      Classification
      • BIMobject CategoryFurniture - Chairs, Stools & Benches
      • IFC classificationFurniture

      Region availability

      Europe
      Denmark
      Finland
      Iceland
      Norway
      Sweden
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit