Publish your products
EMA S2 Chair
EMA S2 Chair
    Ohlson

    EMA S2 Chair

    Like other chairs in the EMA series, EMA S2 is fully upholstered and stackable. The thinner padding on the seat means that more chairs can be stacked on top of each other and, for example, transported away with a stacking trolley. The leg stand is available as standard in silver lacquer, white, black or chrome, any RAL of your choice, and it is also possible to add felt feet, wheels and coupling fittings.

    Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.

    Specification
    • SEAT HEIGHT 46 cm

      WIDTH 51 cm

      DEPTH 54 cm

      HEIGHT 88 cm

      ACCESSORIES

      • Felt paws
      • Wheels/set
      • Coupling fittings

      STAND

      Silver grey-white and black lacquer are standard

      Additions:
      - Optional RAL
      - Chrome

      PADDING

      Back 20 mm / Seat 20 mm

      Fireproof polyether

    Technical specification
    • Unique ref.EMA-S2
    • Product familyEMA
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)880
    • Width (mm)510
    • Depth (mm)530
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit