Publish your products
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
FENCE Modular Sofa
    Ohlson

    FENCE Modular Sofa

    Buildable modular sofa, with or without armrests, the choices are many... The finished corner part makes it possible to easily build an interior corner sofa or why not as a different and fun 4-seater set up as a +. The accompanying table matches well together or start from the stand and build a bench, or why not a stool.

    Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.

    Specification
    • SEAT HEIGHT 46 cm

      DEPTH 55 cm

      HEIGHT 76 cm

      WIDTH 55/85/140 cm module and 55 cm corner part

      STAND

      Silver grey-white and black lacquer are standard

      Additions:
      - Optional 

      RALPADDING

      Fully covered with fire-resistant polyether

    Technical specification
    • Unique ref.FENCE-modul
    • Product familyFENCE
    • Product groupModul
    • TypeObject (single object)
    • Date of publishing2024-09-12
    • Edition number1
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit