Publish your products
TRAIN S01 Sectional and bar sofa (sh65)
Ohlson

TRAIN S01 Sectional and bar sofa (sh65)

A fully upholstered sectional and bench sofa that is ideal for e.g. waiting rooms, receptions and dining room environments, adjustable length as needed. It can be built as a straight, L-shaped or U-shaped sofa and can, for example, be finished with armrests or a corner section. 

Each section of TRAIN S01 can advantageously be ordered in different colors for a more eye-catching result, and we can adapt the length of the straight sections completely to your needs. Also available with 45° and 90° inside and outside sections where you can, for example, build a rounded sofa like a horseshoe. 

Floor anchoring if necessary. The straight sections are available at dining and lower bar table height. Leg stand as standard in silver-white and black lacquer and chrome, other RAL on request.

Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.

Specification
  • SEAT HEIGHT 65 cm

    DEPTH 63 cm

    HEIGHT 82 cm

    LENGTH 160 cm

    ACCESSORIES

    • Coupling fittings
    • 45°-90° Sections

    STAND: Silver grey-white and black lacquer are standard

    Additions:
    - Chrome
    - Optional RAL
    - Floor fixed

Technical specification
  • Unique ref.TRAIN-S01-bar
  • Product familyTRAIN
  • Product groupBench
  • TypeObject (single object)
  • Date of publishing2024-09-11
  • Edition number1
Related
  • Material mainFabric
  • Material secondaryMetal
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit