Publish your products
503 Tubular Rail High Parapet Access Ladder with Platform and Return
O'Keeffe's

503 Tubular Rail High Parapet Access Ladder with Platform and Return

503 Tubular Rail High Parapet Access Ladder with Platform and Return.

Specification
  • Features and Benefits

    • Provides easy ladder-to-roof access over high parapets
    • Lightweight and maintenance-free aluminum construction
    • 1-1/4" patented deeply serrated square rungs for maximum grip and foot traction.
    • Non-spark, high strength 6061-T6 alloy rungs and 6063-T5 alloy extrusions.
    • Rungs capable of withstanding 1,500 lb. load.
    • Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7” backset also available.
    • Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for additional cost.

    Typical Uses: Exterior ladder parapet access with platform and return.

Technical specification
  • Unique ref.ladder-access-503
  • Product familyConstruction
  • Product groupVertical Ladders
  • TypeObject (single object)
  • Date of publishing2026-09-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ladders
  • Uniclass 2015 CodePr_25_30_85_02
  • Uniclass 2015 DescriptionAccess ladders
  • CSI MasterFormat 2014 Code05 51 33
  • CSI MasterFormat 2014 TitleMetal Ladders
  • OmniClass Number23-17 23 15
  • OmniClass TitleLadders

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit