Publish your products
533 Cage Ladder with High Parapet Access, Platform and Return
O'Keeffe's

533 Cage Ladder with High Parapet Access, Platform and Return

High Parapet Access with Platform and Return
Specification
  • Features and Benefits

    • Provides easy ladder to roof access over high parapets.
    • Recommended for use in high or hazardous locations such as areas in close proximity to the roof edge or high-voltage power lines.
    • Lightweight and maintenance-free aluminum construction
    • 1-1/4" patented deeply serrated square rungs for maximum grip and foot traction.
    • Non-spark, high strength 6061-T6 alloy rungs and 6063-T5 alloy extrusions.
    • Standard floor mounted bracket included. Options for Off-floor Mounting Bracket with 7” backset also available.
    • Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for an additional cost.

    Typical Uses: Exterior parapet access with platform and return

Technical specification
  • Unique ref.ladder-cage-533
  • Product familyConstruction
  • Product groupVertical Ladders
  • TypeObject (single object)
  • Date of publishing2026-09-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ladders
  • Uniclass 2015 CodePr_25_30_85_02
  • Uniclass 2015 DescriptionAccess ladders
  • CSI MasterFormat 2014 Code05 51 33
  • CSI MasterFormat 2014 TitleMetal Ladders
  • OmniClass Number23-17 23 15
  • OmniClass TitleLadders

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit