Publish your products
521A Aluminum Ships Ladder with Platform - with 60° Angle
O'Keeffe's

521A Aluminum Ships Ladder with Platform - with 60° Angle

Ship Ladder with Platform (60°)
Specification
  • Features and Benefits
    • Provides easy roof or mezzanine access.
    • Available 60° and 75° standard angles. Other angles and custom designs are available upon request. Provides easy ladder to roof access to a flat or low parapet roof.
    • Lightweight and maintenance-free aluminum construction.
    • Non-spark, high strength 6061-T6 alloy rungs and 6063-T5 alloy extrusions.
    • Standard floor mounted bracket included. Options for seismic bracket also available.
    • Comes with standard mill finish but can be anodized or powder coated to any color or finish specified for an additional cost.
    Typical Uses
    • Access to docks, decks, platforms and mezzanines, mechanical equipment, maintenance doors etc.
Technical specification
  • Unique ref.ladder-ship-521a
  • Product familyConstruction
  • Product groupShip’s Ladders
  • TypeObject (single object)
  • Date of publishing2026-09-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Ladders
  • Uniclass 2015 CodePr_25_30_85_02
  • Uniclass 2015 DescriptionAccess ladders
  • CSI MasterFormat 2014 Code05 51 33
  • CSI MasterFormat 2014 TitleMetal Ladders
  • OmniClass Number23-17 23 15
  • OmniClass TitleLadders

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit