Publish your products
OKNOPLAST, patio door HST PREMIUM, opening schema C
OKNOPLAST

OKNOPLAST, patio door HST PREMIUM, opening schema C

HST PREMIUM

A perfect combination of modernity, energy efficiency and safety. Door created with the intention of eliminating architectural barriers, conforming to the most current space design trends.

  • Advanced thermal insulation parameters sash profile with an installation depth of 85 mm.
  • Glazing or panel filling thickness up to 51 mm. Allows you to obtain large glazing with energy-efficient two-chamber packages.
  • Specialised hardware ensures that the sashes move freely and without resistance to each other or to unopened parts of the structure.
  • Thermostep warm threshold 68 mm.
  • Possible to use anti-theft hardware in RC2 class.
  • Possible to equip the door with an electric drive ensuring high comfort of use.
  • Optional sash brake, low sash*.
  • The external aluminium cover completely covers the profile of the sash and frame, giving it an industrial look. Possibility to paint overlays in a wide range of RAL colours.
  • 5 SMART OKNOPLAST control packages: basic, medium, smart home, smart home premium and smart home voice.* Non-standard option.

*Low sash - reduced frame width in the fixed sash. A solution in line with the current trend of maximising glazed areas.

Technical specification
  • Unique ref.OKNOPLAST_HST_Premium_Scheme_C
  • Product familyWindows (PVC)
  • Product groupHST PREMIUM
  • TypeBuilding Materials
  • Date of publishing2020-02-04
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit